Resumen de beneficios
-
Elevate your turbidity monitoring with the Turbimax CUS52D turbidity sensor. Whether directly in a pipeline or through a bypass setup, it provides precise measurements in the lowest measurement ranges. The bundle includes a user-friendly transmitter, a robust flow assembly, an ultrasonic cleaning system, an air bubble trap, and a solid-state reference. Equip yourself to seamlessly monitor the turbidity value at all key control points and ensure the efficiency of your water treatment processes.
-
Accurate and reliable turbidity measurement
Turbimax CUS52D delivers measurement results as precise as in the laboratory - even at very low turbidity. It is, therefore, also suitable for monitoring the Critical Control Points (CCPs) in your water treatment plant or distribution network.
-
Suitable for all turbidity measuring points
Thanks to its measurement range, the sensor is suitable for all turbidity measuring points in your plant and can be mounted both directly in the pipe and in a bypass installation.
-
Low-maintenance operation
The air bubble trap and ultrasonic cleaning system keep the sensor clean so that the measured value cannot be affected by air bubbles and deposits.
-
Ruggedized flow assembly
The flow assembly withstands high pressures and temperatures and is ideal for low turbidity ranges thanks to its very low backscattering.
-
Sensor verification and calibration without Formazin
With the solid-state reference, you can verify and calibrate the turbidity sensor safely - without any liquid calibration standards. This protects your employees and your process from contact with hazardous liquids such as Formazin.
Detalles del paquete

Componentes y configuraciones predefinidas
-
Fijaciones
Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.
Los componentes se pueden configurar dentro del paquete en el carrito -
Componentes1
- F
- L
- E
- X
Sensor de turbidez
Turbimax CUS52DFijaciones:CUS52D-AA1B _ _Homologación:AAZonas no clasificadasSistema de Medida:1ISO 7027, IRConexión a Proceso:BClamp 2" -
2
Portaelectrodos para la medición de turbidez
Flowfit CUA252Fijaciones:CUA252-AA _ 21Material Partes Mojadas:2PE100 - 316L/1.4404 (Adaptador de clamp)Homologación:AAZonas no clasificadasJuntas, Partes Mojadas:1EPDM -
3
- F
- L
- E
- X
Transmisor de 1/2 canales
Liquiline CM442Fijaciones:CM442-AA _ _ _ _ _ AHomologación:AAZona no clasificadaSet de Entrada de Cable:AIncluído -
4
Sistema de limpieza automático por ultrasonidos
CYR52Fijaciones:CYR52-AA _ _Homologación:AAZonas no clasificadas>>Accesorio Incluído:RQAbrazadera de montaje, CUA252 -
5
Referencia de estado sólido
CUY52Fijaciones:CUY52-AAHomologación:AAZonas no clasificadas -
6
Trampa contra Burbujas de Aire, CUA252
Fijaciones:
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
Sensor de turbidez
Turbimax CUS52D
Turbimax CUS52D es un sensor inteligente con calidad de laboratorio que funciona sin supervisión en todos los puntos de medición de sus aplicaciones de producción de agua. Gracias a su diseño higiénico autolimpiante, puede montarlo directamente en su sistema de tuberías. De este modo, se ahorrará extensas instalaciones de bypass y evitará pérdidas de producto. Gracias a la tecnología digital Memosens, el equipo Turbimax CUS52D combina una máxima integridad de proceso y datos con una fácil utilización. Permite la calibración en laboratorio y simplifica las tareas de mantenimiento preventivo.
-
Principio de medida
Luz esparcida de rayo único
-
Aplicación
Turbidity measurement in:
Drinking and process water
Saline water
Utilities of all industries -
Instalación
Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels
-
Diseño
40 mm sensor
-
Dimensión
40 mm design, hygienic Clamp-version
320 x 40 mm -
Material
Stainless steel version: 1.4404
Plastic version: sensor head: PEEK, shaft: PPS
Optical windows: sapphire
O-rings: EPDM -
Rango de medición
0.000 to 4000 FNU
-
Presión de proceso
Stainles steel version: 0.5 to 10 bar abs (7.3 to 145 psi abs)
Plastic version: 0.5 to 6 bar abs (7.3 to 87 psi abs) -
Protección contra ingreso
IP68
-
Salida / comunicación
Memosens
-
Principio de medida
Luz esparcida de rayo único
-
Aplicación
Medición de la turbidez en:
Agua para consumo y de proceso
Agua salina
Fluidos de servicio de todas las industrias -
Instalación
En línea in situ, sensor con abrazadera, célula de caudal, sensor con abrazadera, retráctil, sensor recto, inmersión en canales abiertos
-
Rango de medición
0,000 a 4000 FNU
-
Principio de medición
Sensor de turbidez nefelométrica (90° de dispersión) según ISO7027
-
Diseño
Sensor de 40 mm
-
Material
Versión de acero inoxidable: 1.4404
Versión de plástico: cabezal del sensor: PEEK, eje: PPS
Óptica: zafiro
Juntas tóricas: EPDM -
Dimensión
Diseño de 40 mm, versión clamp higiénica
320 × 40 mm -
Temperatura del proceso
Versión de acero inoxidable: –20 a 85 °C (0 a 185 °F)
Versión de plástico: –20 a 60 °C (–4 a 140 °F) -
Presión de proceso
Versión de acero inoxidable: 0,5 a 10 bar abs
(7,3 a 145 psi abs)
Versión de plástico: 0,5 a 6 bar abs
(7,3 a 87 psi abs) -
Sensor de temperatura
Versión de acero inoxidable: –20 a 85 °C
(0 a 185 °F)
Versión de plástico: –20 a 60 °C
(–4 a 140 °F) -
Protección contra ingreso
IP68
-
Salida / comunicación
Memosens
-
Certificados adicionales
ISO 7027
Portaelectrodos para la medición de turbidez
Flowfit CUA252
Flowfit CUA252 es un portaelectrodos de medición de turbidez para todo tipo de aplicaciones de tratamiento de aguas potables y aguas de proceso. Su retrodispersión muy débil proporciona valores fiables incluso en el rango de medición más bajo – para obtener información precisa sobre su proceso. El material de polietileno (PE) reforzado resiste presiones y temperaturas elevadas y es totalmente apto para aplicaciones de agua potable. En consecuencia, usted no pierde ni una sola gota de agua en el proceso. Su conexión clamp fácil de usar y la instalación y puesta en marcha rápidas del sensor con purgado automático.
-
Principio de medida
Luz esparcida de rayo único
-
Aplicación
Ensamble de flujo continuo para agua potable
aplicaciones
y redes de distribución
ensamble de flujo continuo para agua de proceso
aplicaciones -
Instalación
Ensamble de flujo continuo para agua potable
aplicaciones
y redes de distribución
ensamble de flujo continuo para agua de proceso
aplicaciones -
Diseño
PE100
-
Material
PE100
-
Dimensión
350 x 120 mm
-
Temperatura del proceso
0 .. 60°C
-
Presión de proceso
0 .. 6 bars
-
Conexión
G 1 1/4 y varios adaptadores
Transmisor de 1/2 canales
Liquiline CM442
Liquiline CM442 es un transmisor multiparamétrico digital para la monitorización y el control de procesos en cualquier aplicación. El controlador de 1/2 canales le ahorra tiempo y dinero porque le ofrece integración directa en el sistema, fácil utilización y una menor necesidad de piezas de repuesto en stock. Liquiline CM442 le proporciona todas las ventajas de la mejor plataforma de transmisores, desde una ingeniosa simplicidad hasta una máxima seguridad de proceso.
-
Principio de medida
Potenciométrico
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Sensor ORP / Redox
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Conductivo
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Medición de oxígeno amperométrica
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Cloro libre
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Luz alternante de cuatro rayos
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Caja robusta de plástico
Todas las aplicaciones sin peligro de explosiones -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA,
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Sensor ultrasónico
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Fluorescence measurement
-
Principio de medida
Fotométrico UV
-
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Entrada
1 a 2 entradas digitales Memosens
Sistema de limpieza automático por ultrasonidos
CYR52
El sistema de limpieza por ultrasonidos CYR52 elimina la suciedad de la superficie y las burbujas de aire de su sensor de turbidez Turbimax CUS52D, lo que facilita una medición de la turbidez fiable, automatizada y sin supervisión. Es más, usted puede planear sus intervalos de servicio para optimizar su estrategia de mantenimiento. CYR52 proporciona limpieza no invasiva y sin interferencias en el proceso por lo que constituye una gran opción para aplicaciones sanitarias.
Referencia de estado sólido
CUY52
La referencia de estado sólido CUY52 es una herramienta inteligente de verificación para el sensor de turbidez Turbimax CUS52D. Su configuración es ingeniosamente simple y no requiere el uso de patrones de calibración líquidos. En consecuencia, cualquier verificación resulta rápida y segura: ni su personal ni su proceso entran en contacto con líquidos, por ejemplo, la perniciosa formacina. Con el equipo CUY52 usted tiene bajo control todos sus puntos de medición en aplicaciones de agua potable y de proceso.