Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
SAC measuring point with optical SAC sensor for wastewater outlet

Complete measuring loop for SAC in the wastewater outlet

Save time with this pre-configured package for optical SAC measurement that ensures reliable process monitoring

71481761
Please Wait (spinning wheel)
Cargando precio
Precios no disponibles temporalmente
Price on request
Activando precio
precio: proporcionar información
Precio tras configuración en el carrito

Resumen de beneficios

  • Endress+Hauser supports you with this product bundle for monitoring the remaining organic pollution in the effluent of municipal WWTPs. The Viomax CAS51D SAC sensor ensures optimum process control by monitoring in real time. Chemicals or disposables are not required. The Memosens sensor is ideal for harsh environments and ensures fast data transmission. The Liquiline transmitter's great flexibility in the number of sensors and digital communication makes the measuring point future-proof.

  • Continuous measurement directly in the drain

    Thanks to an optical measurement of organic pollution in the wastewater treatment plant outlet with the Viomax CAS51D SAC sensor, you always have the critical values in view. The sensor ensures on-line measurement of SAC254, COD, BOD, TOC or DOC equivalents directly in the outlet.

  • Fast response time and efficient process control

    The Viomax CAS51D SAC sensor provides reliable real-time process information thanks to its extremely fast response time and measured value processing in the sensor.

  • Save time and costs and protect the environment

    The great advantage of measuring with the optical sensor is that no chemicals or consumables are required; sample preparation is also not necessary. The standardized Memosens technology also enables very simple, time-saving operation and maintenance. The sensor and process-specific data stored in the sensor increase process reliability. An optionally available automatic compressed air cleaning system additionally ensures long maintenance intervals.

  • Ready for automation

    The Liquiline CM442 transmitter offers numerous possibilities for automatic measuring operation. For example, cleaning or dosing is possible without a PLC and thanks to the logbook function of the Liquiline transmitter, no separate register is necessary.

  • Modular holder system for open basins and channels

    Flexdip CYH112 offers high flexibility for measurements directly where they are needed. It allows almost any sensor mounting such as floor mounting, chain type installation, fixed or free swinging mounting. As the system installs quickly it saves time and costs and it can be expanded or modified at any time.

Detalles del paquete

Overview of all bundle parts

Componentes y configuraciones predefinidas

  • Fijaciones

    Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.

    Los componentes se pueden configurar dentro del paquete en el carrito
  • Componentes
    Viomax CAS51D - el sensor inteligente de medición de nitratos y coeficiente de absorción espectral (SAC)
    1

    Sensor digital Viomax CAS51D para la medición de nitratos o SAC

    Fijaciones:
    CAS51D-AAC2 _ _
    Homologación:
    AA
    Zona no clasificada
    Aplicación/Rango de Medida:
    C2
    SAC, 0 - 250 1/m longitud paso óptico: 8mm
  • El portaelectrodos CYA112 permite una instalación rápida y segura de sensores en balsas abiertas, canales o depósitos.
    2

    Portaelectrodos de inmersión
    Flexdip CYA112

    Fijaciones:
    CYA112-AA _ 2CA
    Homologación:
    A
    No homologado
    Tubo de Inmersión:
    A
    Estándar
    Angulo de Conexión a Sensor:
    2C
    Acero Inoxidable, 90o
    Adaptador del Sensor :
    A
    G1
  • Flexdip CYH112 es un soporte para sensor y  portaelectrodo para utilizar en balsas abiertas, canales o depósitos.
    3

    Sistema de sujeción modular
    Flexdip CYH112

    Fijaciones:
    CYH112-A _ _ B _ D1
    Homologación:
    A
    No homologado
    Montaje del Brazo de Soporte:
    B
    Con Abrazadera en Cruz
    Conexión Tubo de Inmersión:
    D
    Abrazadera en Cruz
    Adaptador:
    1
    No incluído
  • Liquiline CM442 es un transmisor digital para pH, ORP, conductividad, oxígeno, turbidez y más.
    4

    Transmisor de 1/2 canales
    Liquiline CM442

    Fijaciones:
    CM442- _ _ _ _ _ _ _
  • 5

    Cubierta de protección CYY101

    Fijaciones:
    CYY101-A
    Version:
    A
    Acero inox. 1.4301, 320x300x270mm
  • Endress+Hauser
    6

    Cleaning head CAS51D 6 or 8mm

    Fijaciones:
  • Endress+Hauser
    7

    Cabezal de Limpieza CAS51D 1/4"

    Fijaciones:
  • Simple products

  • Easy to select, install and operate

Excelencia técnica

Simplicidad

  • Productos estándar

  • Seguros, resistentes y con poco mantenimiento

Excelencia técnica

Simplicidad

  • Productos de alta gama

  • Altamente funcionales y prácticos

Excelencia técnica

Simplicidad

  • Productos especializados

  • Diseñados para aplicaciones exigentes

Excelencia técnica

Simplicidad

Variable

Gamas FLEX Excelencia técnica Simplicidad
  • F
  • L
  • E
  • X

Gama Fundamental

Satisfaga sus necesidades básicas de medición

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Lean

Maneje los principales procesos fácilmente

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Extended

Optimice sus procesos con tecnologías innovadoras

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Xpert

Domine las aplicaciones más exigentes

Excelencia técnica
Simplicidad

Variable